반도체
반도체를 위한 고급 엔지니어링 재료
High-performance plasma, chemical etching equipment, deposition equipment and automated test equipment demands levels of precision that can only be achieved with advanced engineered material solutions that Boyd supplies. Pure, stable, and ultraclean materials help maintain contaminant-free production and test environment required for high quality, reliable semiconductors. Thermal interface materials (TIMs) optimize heat transfer and protect semiconductor components during fabrication and testing to ensure accurate operation and higher chip yield.
Other engineered solutions including acoustic insulation, electrical isolation, environmental sealing, labeling, and EMI/RF shielding are applied around the process chamber to protect supporting equipment such as exhaust lines, power and RF systems, sensors, and enclosures. These materials manage noise, prevent electrical and electromagnetic interference, maintain environmental isolation, and ensure clear identification and compliance. Together, they enhance system protection, reduce unplanned downtime, and maintain long‑term process reliability.
총 소유 비용 절감
통합 솔루션은 낭비, 유지보수 비용 및 가동 중지 시간을 최소화하거나 제거합니다.
글로벌 자원, 지역 지원
지정학적 변화, 지역 소싱의 전략 변화, Boyd의 공급망 유연성 및 복제되고 확장 가능한 글로벌 제조를 통해 거의 호어링 또는 글로벌 제조 움직임에 신속하게 대응하십시오.
시장 출시 시간 가속화
시장을 선도하는 속도와 응답성이 결합된 고객 우선 서비스와 수십 년간의 반도체 설계 전문 지식과 강력한 독점 모델링 도구를 통해 Boyd는 설계를 신속하게 반복하고 시장 출시 속도를 가속화할 수 있습니다.
Why Boyd for Semiconductor Thermal Interface Materials
Boyd combines innovation with a strong partner ecosystem to deliver one of the industry’s broadest portfolios of thermal interface solutions, giving customers more TIM options than any single‑source supplier. This technology depth enables customized solutions for demanding applications. In semiconductor fabrication, test, and advanced packaging environments, precisely engineered TIMs are essential for managing increasing power densities, reducing thermal resistance, and maintaining temperature stability to protect sensitive devices and equipment.
Boyd further accelerates time to market through engineering agility, rapid prototyping, fast sample turnaround, and accelerated test data delivery. A global manufacturing footprint across Asia, North America, and Europe ensures scalable production, supply chain resilience, and risk mitigation.
Designed for Inside-the-Chamber Applications
Boyd supports semiconductor customers with proven expertise, especially in etching applications that demand reliable inside‑the‑chamber material performance. We provide precision die‑cutting and converting, cleanroom manufacturing and assembly, and materials validated for aggressive etch environments. Through close customer collaboration, Boyd helps improve the longevity of consumables, enhance system reliability, and reduce unplanned downtime.

열 인터페이스 재료 카탈로그
Thermal Interface Material Solutions for Inside the Chamber Semiconductor Applications
Boyd delivers a comprehensive portfolio of Thermal Interface Materials (TIMs), including gap fillers, electrically isolating and conductive TIMs, and thermal greases. Qualified up to C1 and supported by cleanroom converting and assembly, these materials perform reliably in demanding inside‑the‑chamber semiconductor applications.
Silicone and Non-Silicone TIMs for Semiconductor Equipment
Semiconductor process environments are increasingly chemically aggressive, pushing traditional silicone-based TIMs beyond their limits. Boyd provides both silicone and advanced non-silicone TIMs engineered to perform in these rigorous conditions. Our non-silicone TIMs offer superior chemical resistance without sacrificing thermal performance in etch applications, while silicone TIMs provide reliable thermal performance in less aggressive environments. By selecting the right material for each application, Boyd helps maintain optimal heat transfer, protect sensitive components, and ensure consistent process reliability.
SOLIMIDE® Acoustic Insulation for Semiconductor Equipment
SOLIMIDE® foams provide effective acoustic insulation and inherent fire resistance for demanding semiconductor environments where precision and reliability are critical. Their lightweight structure and high-temperature stability make them ideal for power amplifiers and other heat- and noise-generating equipment. By reducing noise transmission while maintaining thermal integrity, SOLIMIDE® improves system reliability and overall equipment performance.
Reliable UL‑Certified Labels for Semiconductor Applications
Boyd delivers UL‑certified labeling solutions built for the rigorous demands of semiconductor manufacturing. These regulatory labels are designed to meet rigorous demands in harsh chemicals, high temperatures, and cleanroom conditions while maintaining long‑term legibility and adhesion. Through precision converting and certified materials, Boyd ensures reliable product identification, safety compliance, and traceability across fabrication, assembly, and testing.
O‑Ring Sealing Solutions for Semiconductor Chamber Exhaust Lines
FKM o‑rings play a critical role in sealing exhaust lines within semiconductor process chambers, where they must perform reliably under high temperatures, aggressive chemistries, and vacuum conditions. Properly specified elastomers help maintain system integrity by preventing leaks, containing by-products, and maintaining stable chamber pressure. By resisting chemical breakdown and minimizing particulate generation, high‑performance O‑rings extend component life, improve process consistency, and reduce unplanned maintenance in demanding exhaust environments.
관련 제품 및 리소스
질문이 있으십니까? 저희가 도와드리겠습니다!