Data Center Airflow, Sealing, Protection, and HMI Solutions
Boyd’s data center solutions help hyperscale, colocation, enterprise, edge, modular, and AI infrastructure teams improve uptime, reliability, and operational efficiency with engineered materials for airflow management, environmental sealing, EMI shielding, electrical insulation, vibration damping, and equipment labeling. Designed for high-density electronics and scalable global production, Boyd solutions protect critical data center equipment, support safer service, improve system performance, and help operators meet the demands of next-generation cloud and AI data center environments.신뢰할 수 있는 대용량 생산
이중화, 글로벌 제조
민첩한 램프 및 스케일 생산
Data Center Engineering Solutions
(대본 보기)
Powering AI Data Centers: Boyd’s High-Performance Materials Solutions
(대본 보기)
Sealing, Airflow Control, and Contamination Protection for Data Center Performance
Optimize Data Center Airflow Efficiency
Enhance data center energy efficiency, airflow performance, and system reliability with advanced airflow management solutions그리고air sealing technologies designed for hyperscale, cloud, colocation, edge, and enterprise data centers. Boyd’s engineered systems optimize cooled air delivery and hot air exhaust, creating consistent airflow pathways that improve efficiency and reduce the risk of overheating and component failure.
High-performance, UL 94 V-0 rated air blockers and airflow baffles manufactured from proven polyimide foam materials like SOLIMIDE® seal gaps, prevent cool air loss, and eliminate heat-trapping air pockets. These solutions deliver reliable insulation, improve airflow containment, and reduce noise in high-density server rack environments.
Explore related solutions for AI server infrastructure optimization and high-density rack performance to further improve system efficiency, scalability, and uptime.
데이터 센터 소유 비용 절감
통합 솔루션은 데이터 센터 소유의 전반적인 낮은 총 비용을 위해 낭비, 유지 관리 비용 및 가동 중지 시간을 최소화하거나 제거합니다.
설계를 신속하게 반복하고 출시 속도를 가속화
수십 년간의 열 설계 전문 지식과 견고하고 독점적인 모델링 도구와 결합된 시장 최고의 속도와 응답성을 갖춘 고객 우선 서비스를 통해 Boyd는 설계를 신속하게 반복하고 출시 속도를 가속화할 수 있습니다.
반응형 글로벌 현지화
Boyd는 지정학적 변화, 지역 소싱의 전략 변화, 거의 호어링 또는 글로벌 제조 움직임에 대응하여 지역 요구가 진화함에 따라 고객과 함께 움직입니다.
Enclosure Protection and Contamination Control for Reliable Sealing
Data center enclosures face constant exposure to service activity and environmental contaminants, making effective data center sealing solutions critical to long-term reliability and IP-rated protection. Boyd provides enclosure, housing, and environmental seals that help protect against dust and water ingress while improving contamination control and system uptime across cloud, colocation, enterprise, and edge data center deployments. Integrated airflow management and filtration solutions, including foam and mesh air filters, further reduce particle buildup on sensitive components to maintain thermal performance and prevent hardware failure. Boyd offers a broad portfolio of gasket and sealing materials, including high-performance elastomers such as nitrile (NBR), EPDM, polyurethane, and silicone, engineered to meet precise sealing force, compression set, and design-for-assembly requirements.
더 안전한 데이터 센터 만들기
BOYD의 솔루션은 전체 데이터 센터 환경을 고려하여 다음과 같은 조용한 솔루션을 제공합니다. 환경 소음 공해 감소 보다 안전한 데이터 센터 운영을 위해.
효율성과 신뢰성 향상
Advanced Airflow Containment and Sealing Solutions with Gaskets and Baffles
Boyd offers advanced air containment solutions such as thermoformed, FR V0 rated electrically insulating air baffles, along with air blocking, air shielding, gasket, and air diverter materials designed to control and direct airflow within enclosures. High performance materials like SOLIMIDE® polyimide foam and elastomer options including nitrile, EPDM, polyurethane, and silicone are optimized for sealing force and compression force deflection to maximize air containment efficiency. These leak sealing foams and gaskets minimize air leakage, protect sensitive components from contaminants, and help maintain consistent, reliable system operation.UL 라벨 및 오버레이 절연
엔터프라이즈 컴퓨팅 시스템은 최고의 기능과 성능을 유지하기 위해 명확한 식별이 필요한 잉여 구성 요소와 하위 시스템을 통합합니다. BOYD의 맞춤형 경고 라벨, 규제 그래픽, 복잡한 그래픽 오버레이, 시스템 정보 라벨, 난연성 케이블 관리 솔루션 및 일련번호 식별 라벨은 세계적 수준의 하이퍼스케일 컴퓨팅 센터에서 소규모 엣지 컴퓨팅 사이트에 이르기까지 모든 규모의 데이터 센터 시설을 구성하는 데 도움이 됩니다. UL 등급의 전기 절연 원료에 설계 및 인쇄된 정보 및 유전체 오버레이는 UL 테스트, 승인 및 추적성을 지원합니다. BOYD UL 969 준수 경고 및 규제 라벨을 사용하여 제조 및 조립하여 하드웨어의 추적성을 개선합니다. BOYD의 포괄적인 후크 및 루프 케이블 관리 시스템을 사용하여 액체 냉각 시스템용 입력/출력 네트워크 케이블, 전선 및 호스의 구성을 늘립니다.
데이터 센터 소음 및 진동 완화
환경 오염 물질 외에도 소음 및 진동, 전기 및 복잡한 내부 전자 부품은 신뢰성과 시스템 무결성을 저하시켜 유지 보수 비용과 시스템 가동 중지 시간을 증가시킬 수 있습니다. BOYD의 포괄적인 보호 솔루션은 인클로저 V-0 화염 등급 유전체 절연체 내부의 스파크 전압을 차단하여 소음 및 진동 전파를 완화하고, 전자 신호 무결성을 개선하고, 감전 보호 및 화재 안전을 개선하여 데이터 센터, 네트워킹 및 연결 시스템 성능을 개선하고 가동 시간을 극대화합니다.
데이터 스토리지 댐퍼 및 서버 밀봉
클라우드 데이터 센터 시스템 성능과 안정성을 향상시켜 읽기-쓰기 정확도와 속도를 높이고 데이터 센터 운영 환경에 대한 보호를 제공합니다. BOYD의 솔루션진동을 감쇠시키고 충격을 흡수하십시오시스템 작동, 사운드 및 높은 회전 속도로 작동하는 많은 움직이는 부품이 있는 기존 공기 냉각 시스템과 같은 기계적 및 음향 소스 모두에서. 우리는 기업 소음, 진동 및 가혹함을 관리하는 전문가입니다.하드 디스크 드라이브 댐핑. 또한 서버 섀시는 물이나 먼지 유입으로부터 밀봉 및 차폐되어야 합니다.전자기 간섭, LED 누화 및스파크 전압최고의 운영 성능 및 시스템 가동 시간을 보장합니다.
Data Center FAQs
What is data center airflow management?
Data center airflow management uses components like baffles, blockers, seals, and filters to guide air through intended pathways and reduce bypass and leakage inside racks, cabinets, and server enclosures.How do baffles and air blockers improve system consistency?
Baffles and air blockers help reduce unintended airflow paths by closing gaps and forming internal channels that steer airflow through engineered routes, supporting more predictable system behavior at scale.What materials are used for air blockers and gap fillers?
Material selection depends on geometry, safety requirements, and assembly needs. Boyd supports options including SOLIMIDE® polyimide foam and other engineered foam families used for airflow control and sealing applications.How do seals and gaskets help protect data center equipment?
Seals and gaskets help reduce dust and moisture ingress through seams, doors, and interfaces, improving enclosure integrity and reliability in service-heavy environments.What is EMI shielding and why is it important for data centers?
EMI shielding helps reduce unwanted electromagnetic disturbance that can impact electronic performance and signal integrity—especially in dense electronics and high-speed connectivity environments.What is UL 969 and why does it matter for labels in data centers?
UL 969 covers marking and labeling performance (durability, legibility, and attachment) so critical safety and regulatory information stays readable and adhered under expected conditions.How do HMI and graphics improve serviceability in colocation and hyperscale facilities?
Clear front panel graphics, overlays, and durable labeling improve technician speed and accuracy by placing instructions and identifiers where they’re needed most—reducing service friction across large fleets.What types of interface components does Boyd support for data center equipment?
Boyd supports a broad range of interface approaches—including switches and user interfaces, graphic overlays, and full front panel integration—supported from prototyping through production.Why is noise and vibration mitigation important in data center hardware?
Noise and vibration can reduce reliability and contribute to downtime in complex assemblies; mitigation solutions help reduce vibration propagation and improve robustness in demanding environments.How does Boyd support fast program execution for different data center types (hyperscale, edge, modular)?
Boyd’s Data Center portfolio emphasizes trusted, high-capacity production, agile scaling, and redundant global manufacturing to support rapid deployments and consistent fleet execution.What engineered material solutions are used in data centers?
Data center engineered material solutions include seals, gaskets, EMI and RFI shielding, electrical insulation, air baffles, air blockers, labels, overlays, HMI components, and vibration damping materials that help protect equipment and support reliable operation.Why is EMI shielding important in data centers?
EMI shielding helps protect sensitive data center electronics from electromagnetic and radio frequency interference that can affect signal integrity, system performance, and reliability in dense server, rack, chassis, blade, and storage environments.관련 제품 및 리소스
질문이 있으십니까? 저희가 도와드리겠습니다!