Smart Devices
Integrated Sealing, Shielding, Insulation, and Optical Solutions for Smart Devices
Boyd designs and manufactures fully integrated sealing, shielding, insulation, and optical solutions that are thinner, lighter weight, and more reliable, helping smart devices meet increasing performance requirements. Our expertise, manufacturing capabilities, and customer support simplify development from rapid prototyping through final production. We shorten design cycles with rapid prototyping, reduce assembly time by combining multiple components into a single assembly, and lower landed costs by reducing the number of vendors OEMs manage.
More Compact, Lighter Smart Devices
Smaller, lighter smart devices balance compact form factors with greater processing power and faster connectivity. Smart devices, including smartphones, tablets, and notebooks, connect homes and offices around the world. As more products become electrified and “smart,” touch screens, voice controls, and wireless connectivity are being integrated into everything from watches to refrigerators to entire homes and offices.
까다로운 사용자 환경
Smart Devices are used in nearly every environment, accelerating the need for adequate sealing solutions against liquid immersion and particulates. These devices face an onslaught of environmental hazards like spilled liquids, dust, and dirt as they have become integral in our active lifestyles.
Inside Advanced Display and Touchscreen Solutions란 무엇입니까?
(대본 보기)
정밀 변환 솔루션
(대본 보기)
Smart Device Sealing Solutions
Boyd’s smart device sealing solutions, including IP seals, gaskets, and advanced adhesive assemblies, keep sensitive components like cameras, sensors, speakers, microphones, and PCBs safe and sealed away from environmental hazards that can hinder reliable performance. Boyd converts optically clear adhesive into integrated display gaskets that prevent unwanted fluid exposure while maintaining optical resolution and touch screen functionality. Our O-Rings, seals, gaskets, hoses, and rubber molded components seal out unwanted fluids to keep electronics from shorting, including in outdoor use or around liquid systems, at the lowest total cost. With advanced rotary converting technology in Class 100 cleanrooms, Boyd delivers particulate-free components for the most sensitive applications with the highest visual and aesthetic demands. Our sealing solutions enhance operational efficiency with access to creative new manufacturing processes and maximize product reliability and customer satisfaction with long-term sealing performance.
Smart Device Thermal Interface Material Solutions
Today’s smart devices must deliver more processing power and better performance in smaller form factors, dramatically increasing power density. Excessive heat damages internal components and can cause products to perform poorly, shorten product lifespans, and put users at risk for heat-related injuries. To ensure long device lifetimes, effective thermal management solutions must dissipate heat efficiently and safely. Dissipating heat more quickly and effectively enables greater power density designs, which means either a smaller dimensional footprint or higher-powered internal components in compact, handheld devices.
Protect Smart Devices
Smart devices must withstand daily use and wear, which means they require high performance solutions that protect sensitive electronics, sensors, and screens from the elements. Exposure to mechanical shock, vibration, EMI and RFI, sand, dust, and dirt all require adequate protection to mitigate risk to the operational stability and safety of the device.
BOYD의 차폐 및 절연 솔루션
Boyd’s shielding and insulation solutions are fully integrated for smart devices, made with advanced manufacturing. Our engineering team matches the right materials, adhesives, geometries, and production processes to deliver high quality, cost-effective shielding and insulation technologies with tight tolerance control. Capabilities include UL94 approved electrical isolation materials in multipurpose assemblies for product identification, badging, hardware protection, and airflow management; acoustic meshes, insulation, and dampers that improve acoustics and protect sensitive equipment from noise, vibration, harshness (NVH), and shock; and protective films that keep surfaces scratch free through assembly, packing, and final delivery. Each assembly is delivered in an easy-to-assemble format.질문이 있으십니까? 저희가 도와드리겠습니다!